Login
System reference

Raptor - Innovative modular system for different production requirements

System solutions | Mechanical and plant engineering

Task & Solution

With its tailor-made design, Raptor increases rigidity, dynamics and precision in the area of kinematics and thus ensures corresponding machining quality. Raptor combines the advantages of modern industrial robot technology with the precision of stationary CNC technology and sets new standards in terms of efficiency and adaptability. The fully modular system enables flexible expansion and individual adaptation to a wide range of production requirements. State-of-the-art drive, gear and control technologies ensure maximum process reliability and performance. The processing cell was specially developed for processing wood, lightweight construction, fiber composite, plastic and light metal materials - for the precise processing of complex contours and applications through to additive manufacturing processes. Its use helps to increase efficiency and reduce costs, as it performs complex tasks faster, more precisely and in a more space-saving manner than comparable portal machines. The robot-based manufacturing cell has a multifunctional head with two flanges, a change interface for fast tool changes and internal electrical, fluidic and pneumatic energy transmission as well as data and signal technology.



Please find more information here: Raptor robot-based manufacturing cell - Zimmer Group


CONTACT US

Personal data
Message